IESNA:LM-63-2002
[TEST]P1175362
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1270D935-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2472
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1312 1299.8 1273 1237.4 1197.3 1151.6 1103.7 1052.5 997.9 942.3
884.3 827.5 766.3 705 641.5 578 514.6 450 389.8 346.4
315.2 287.4 259.5 232.8 208.3 186 163.7 143.7 123.6 105.8
88 71.3 55.7 41.2 25.6 12.3 0
1312 1313.1 1289.7 1255.2 1217.4 1175 1129.4 1078.1 1025.8 971.2
914.4 855.4 795.2 734 671.6 609.2 548 485.6 422.1 365.3
324.1 292.9 265.1 236.1 210.5 187.1 164.8 143.7 123.6 108
93.6 78 60.1 44.6 29 16.7 0
1312 1303.1 1287.5 1260.8 1228.5 1192.9 1153.9 1110.4 1064.8 1015.8
962.3 911.1 854.3 801.9 742.9 688.3 631.5 573.6 519 461.1
405.4 350.8 302.9 267.3 240.6 215 191.6 169.3 144.8 122.5
101.4 81.3 62.4 45.7 31.2 17.8 0
1312 1304.2 1296.4 1283.1 1261.9 1236.3 1208.4 1172.8 1131.6 1089.3
1043.6 997.9 950 902.2 852 800.8 749.6 699.4 648.2 595.9
545.7 499 450 401 352 301.8 251.7 206 167.1 134.8
106.9 83.5 63.5 45.7 30.1 15.6 0
1312 1305.3 1306.5 1298.7 1283.1 1267.5 1246.3 1218.5 1186.2 1151.6
1113.8 1074.8 1032.5 989 944.5 898.8 850.9 804.1 755.1 708.4
662.7 612.6 561.3 510.1 453.3 396.5 338.6 282.9 223.9 174.9
127 84.6 61.3 42.3 25.6 12.3 0
